Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

8903E 20 Hz to 100 kHz Distortion Analyzer

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Measures distortion, SINAD
  • Measures true-rms ac volts, dc volts, frequency
  • rms, average, and quasi-peak detection

Описание

Discontinued product - support information only.

NOTE: Suggested replacement product(s) may be found by selecting the Related Products link.

The Keysight 8903E distortion analyzer provides unparalled versatility and performance for audio measurements from 20 Hz to 100 kHz. The 8903E combines the functionality of a high performance distortion analyzer, frequency counter, ac voltmeter, dc voltmeter and SINAD meter into one compact package. (The 8903E has no source.) For ease of use, most measurements on the 8903E are made with only one or two keystrokes.

  • Measures distortion, SINAD
  • Measures true-rms ac volts, dc volts, frequency
  • rms, average, and quasi-peak detection