- Accessories
- Switches
- 8769K Multiport Coaxial Switch, DC to 26.5 GHz, SP6T
8769K Multiport Coaxial Switch, DC to 26.5 GHz, SP6T
Offers excellent repeatability, long life, and exceptional isolation in a compact, rugged package
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
- 5 million cycles typical
- 0.03 dB repeatability typical
- Unterminated
- Current interrupts and position indication capability
- Exceptional isolation
- Easy GPIB implementation for ATE applications
The Keysight 8769K single-pole, six-throw microwave switch utilizes the same proven technology as the Keysight 849X family of step attenuators. It offers rugged reliability, excellent repeatability (typically 0.03 dB), long operating life cycles and compact design. Switching time is less than 20 ms, including contact settling time. The switch includes self-interrupting contacts which minimize power consumption and simplify the driver circuit design. A wide range of solenoid voltage choices (24 volts standard, or optionally 5 or 15 volts) is available to match the requirements of your product or system.
Interested in a 8769K?
Featured Resources for 8769K Multiport Coaxial Switch, DC to 26.5 GHz, SP6T
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility