HIGHLIGHTS

Superior RF performance

  • Gain of more than 25dB
  • P1dB of more than 23dBm
  • Noise figure of less than 13dB (typ)

Connectors Type

  • Rf connectors: 2.4mm(f)

Bias Option

The Keysight 87415A microwave component amplifier brings compact, reliable gain block performance to systems integrators and microwave designers. With 25 dB minimum gain and over 23 dBm output power from 2 to 8 GHz, this amplifier offers output power where it is needed: at the test port.

87415A Microwave System Amplifier

Interested in a 87415A?

Want help or have questions?