Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

8665B High-Performance Signal Generator, 6 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Ключевые возможности и технические характеристики

  • <-140 dBc/Hz typical SSB phase noise at 20 kHz offset at 1 GHz with Option 004
  • <-100 dBc nonharmonic spurious to 2 GHz reduces error when testing spurious immunity of receivers
  • AM, FM, and optional pulse modulation
  • 0.01 Hz frequency resolution
  • On-site repair and calibration
     

Описание

The Keysight 8665B signal generator is suited for basic receiver testing up to 6 GHz. With Option 004 (low-noise enhancement), it can be used for out-of-channel receiver testing or as a clock source where having the lowest phase jitter is important. Radar testing can be done by adding Option 008 (pulse modulation) . Pulse width and delay can be internally adjusted between 50 ns and 999 ns, eliminating the need for an external pulse generator. Standard FM rates of up to 2 MHz and deviations to 20 MHz are suitable for many applications such as high-speed digital communications. The internal modulation source generates sine, square, triangle or sawtooth waveforms. For applications demanding the lowest RF leakage, Option 010 provides increased RF shielding.