Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

8657B Synthesized Signal Generator, 100 kHz to 2060 MHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Wide frequency coverage, 100 kHz to 1040 MHz
  • <35 ms frequency switching speed
  • AM and FM capabilities
  • ±1 dB level accuracy (typically ±0.5 dB)
  • Amplitude offset and phase adjust capabilities
  • 0.3 GMSK modulation option
     

Описание

The Keysight 8657B offers excellent performance at an economical price. The low residual FM and excellent phase noise performance of these signal generators make them ideal for many in-channel and even out-of-channel receiver tests. The Keysight 8657B is a versatile signal generator offering a variety of features, such as extended frequency coverage up to 2060 MHz, pulse modulation, simultaneous and mixed modulation combinations of AM and FM, as well as a carrier phase adjust capability that allows you to characterize phase-sensitive devices. In addition, the Keysight 8657B offers a wide output range, +13 to -143.5 dBm with superior level accuracy of ±1.0 dB. Built to stringent quality standards, the Keysight 8657B will promote consistent, repeatable measurements every time.