Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

85902A Burst Carrier Trigger Accessory

Статус продукта: Устарело
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

Take the misery out of performing transmitter tests such as power versus time and adjacent channel power. No longer do you need to search for a timing signal or waste your efforts on homemade trigger circuits. Never again will you have to wire into your radio-under-test.

The Keysight 85902A burst carrier trigger provides a TTL timing reference that allows your spectrum analyzer to reliably trigger directly off the RF signal when performing transmitter tests. With an input range of 60 dB and a separate built-in preamplifier for greater sensitivity, you have the ability to trigger on a wide range of transmitter power levels.

  • Simplify your test setup
  • Rugged, reliable and repeatable
  • Works with all digital communication formats
  • Frequency Range: 10 MHz to 2000 MHz
  • Burst Preamplifier Frequency Range: 10 MHz to 2000 MHz
  • Gain Versus Frequency: 10 to 350 MHz: >18 dB, 350 to 1000 MHz: >16 dB, 1000 to 2000 MHz: >12 dB