Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Описание

With the measurement personality, DECT power, frequency, timing and modulation accuracy tests can be made. An optional DECT source built in to the analyzer can be used as a stimulus for module testing or sensitivity measurements.

  • Simplified key transmitter measurements for testing DECT portable and fixed parts
  • One-button tests
  • Simplified configuration for your measurements
  • Quick and easy testing of your DECT transmitter
  • Allows for real-time pass/fail measurements on transmitters
  • Measurement functions are accessible via remote control