Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Ключевые возможности и технические характеристики

  • Continuous 30 Hz to 40 GHz sweep
  • Fast digital resolution bandwidths of 1, 3, 10, 30 and 100 Hz
  • Adjacent channel power, channel power, carrier power, occupied bandwidth percentage and time-gated measurements standard
  • Precision timebase and 1 Hz counter resolution
  • MIL-T-28800 rugged
  • Measurement personalities for digital radio and phase noise measurements

Описание

Migrate from 856xE/EC to X-Series signal analyzers

The Keysight 8564E portable millimeter spectrum analyzer offers the measurement capability and performance previously found in larger, more expensive benchtop analyzers. You can measure signals from 30 Hz to 40 GHz (preselected above 2.75 GHz) with a single coaxial connection.

The 8564E combines outstanding phase noise, sensitivity, 1 Hz resolution bandwidths, synthesized tuning and wide dynamic range in a MIL-rugged package built to withstand harsh environmental conditions. It offers a complete solution for adjacent-channel power (ACP) testing of burst carrier signals using digital modulation, and the ability to measure occupied bandwidth percentage.