Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

8530A Microwave Receiver

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • High sensitivity for more accurate measurements in less time
  • High measurement accuracy with linearity of better than 0.5° (phase) and 0.06 dB (magnitude) over a 70 dB range
  • Fast measurements in both single and multiple frequency applications
  • Optional time-domain measurement capability
  • Multiple parameter capability allows fast measurements of multiple output antennas
  • Large data buffer holds 100,000 measurement points

Описание

The Keysight 8530A is a fast and accurate microwave receiver designed for both manual and automated antenna measurement and radar cross-section measurement applications. It offers fast data acquisition speeds, excellent sensitivity, wide dynamic range, multiple test channels, and frequency agility --- without compromising measurement accuracy. This receiver provides broad frequency coverage from 45 MHz to 26.5 GHz, with extensions to 110 GHz.