Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

8510SX Microwave Network Analyzer, 45 MHz to 26.5 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • 45 MHz to 26.5 GHz frequency range
  • Real-time error-corrected measurements
  • 0.001 dB, 0.01 degree, 0.01 ns measurement resolution
  • Optional time domain and pulsed RF measurement capability

Описание

The Keysight 8510SX microwave vector network analyzer is a complete system configured with a Keysight 8510C vector network analyzer, a 26.5 GHz S-parameter test set, a 26.5 GHz synthesized sweeper, and a complete set of 3.5 mm measurement accessories. The instruments are integrated in the system rack prior to shipment from the factory. Installation is included at no additional charge. This preconfigured system is a complete solution for characterizing the linear behavior of either active or passive networks over the 45 MHz to 26.5 GHz frequency range. The Keysight 8510C displays measurement results in log/linear magnitude, phase, or group delay format on a large, color CRT with two independent, yet identical channels.