Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

85106C Millimeter-Wave Network Analyzer Subsystem, 33 GHz to 110 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Ключевые возможности и технические характеристики

  • 45 MHz to 110 GHz frequency range (with option)
  • Real-time error-corrected measurements
  • 0.001 dB, 0.01 degree, 0.01 ns measurement resolution
  • Optional time domain and pulsed RF measurement capability

Описание

The Keysight 85106C network analyzer subsystem provides a complete system for measurements in the millimeter-wave frequency range when combined with the appropriate Keysight 85104A-series test set modules and Keysight 11644A-series calibration kits. The subsystem includes the Keysight 8510C network analyzer, a Keysight 85105A millimeter-wave controller, a Keysight 83621A synthesized source, and a Keysight 8350B/83540A source (LO), all mounted in a single-bay rack with extendable worksurface. Two Keysight 85104A series test set modules are required to complete the system. The instruments are integrated prior to shipment from the factory. Installation is included at no additional charge. With these configurations, both forward and reverse measurements can be made with a single connection to the device-under-test. The greatest convenience and highest accuracy is assured through the TRL (through-reflect-line) calibration technique. The Keysight 85106C can be configured as a combination microwave/millimeter-wave S-parameter system with Option 001.