Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Electronic calibration made easy with Windows™ based interface
  • Small and light package
  • Line Voltage: 100 to 240
  • Voltage Line Frequency: 50 to 60 Hz
  • Power Dissipation: 192 VA Maximum

Описание

Keysight 85097A PC Interface Kit provides the accessories that are needed to control the Keysight 8506xB and 8509xA/B ECal modules. The PC Interface Kit contains a PC Interface Unit, power supply, parallel cables and ECal software. The PC Interface Unit is connected to a PC running Windows™95 or NT™ 4.0 (or higher) via a parallel cable. It is also connected to the ECal module(s) via another parallel cable.

The power supply connected to the PC Interface Unit provides the power needed for the RF or Microwave ECal modules.

The software is supplied on two 3.5 inch diskettes and will run on any PC (486 or higher) with Windows™95 or NT™4.0 operating system.