Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

8508A Vector Voltmeter

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Описание

Replacement Product: Replacing 8508A Vector Voltmeter with E5061B Network Analyzer

For Cable Trimming applications, consider the N9912A FieldFox RF Analyzer, N9912A offers a Vector Voltmeter Mode.

The Keysight 8508A vector voltmeter is a fully automatic tuned receiver that makes RF voltage and phase measurements easy. Its narrowband measuring technique gives a dynamic range of over 90 dB and a sensitivity of 10 micro V to trace even the smallest signal. This vector voltmeter also measures the phase difference between its two input channels with at least 0.1 degree resolution over a full +180 to -180 degree range, so they can be used for another complete set of measurements - such as electrical length, phase distortion, or impedance.

  • Frequency Range: 100 kHz to 1 GHz
  • Circuit probing to facilitate the design process
  • Easy programming for ATS's
  • Narrowband measurement capability for high sensitivity applications