Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Full two-port calibration with a single-connection for easy calibrations
  • Precision slotless connectors provide greater measurement accuracy and repeatability than standard connectors
  • Simple user interface
  • Compatible with Keysight network analyzers
  • Straight-forward noninsertable calibrations

Описание

The Keysight 85064A electronic calibration system consists of a control unit and a connector specific calibration module. The control unit provides communication and control for the calibration module. The Keysight 85064A is an electronic calibration module that must be controlled by the Keysight 85060C control unit .

Electronic calibration (ECal) is a precision, single-connection, one- or two-port calibration technique that uses fully traceable and verifiable electronic standards. ECal provides repeatable, accurate measurements while bringing convenience and simplicity to your daily calibration routine. ECal replaces the traditional calibration technique which uses mechanical standards.

With mechanical standards, you are required to make numerous connections to the test ports for a single calibration. These traditional calibrations require intensive operator interaction, which is prone to errors. With ECal, a full two-port calibration can be accomplished with a single connection of the ECal module and minimal operator interaction. This results in more repeatable calibrations and less wear on the connectors--and on you. Calibrations for noninsertable devices are equally convenient and straight-forward.

  • Full two-port calibration with a single-connection for easy calibrations
  • Precision slotless connectors provide greater measurement accuracy and repeatability than standard connectors
  • Simple user interface
  • Compatible with Keysight network analyzers
  • Straight-forward noninsertable calibrations