Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

85046A S-Parameter Test Set 50 Ohm, 300 kHz to 3 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Provides the capability to measure reflection and transmission characteristics (including S-parameters) of two-port devices in either direction with a single connection.
  • Includes a programmable step attenuator
  • Frequency range 300 kHz to 3 GHz
  • Contains precision 7 mm connectors

Описание

The Keysight 85046A test set provides the capability to simultaneously measure the transmission and reflection characteristics of 50 ohm devices. The test set is controlled from the analyzer and includes programmable step attenuators. It can be used with the Keysight 8753A/B/C, 8753D/E/ES Option 011, 4395, 4396 and selected 8702 lightwave component analyzer configurations.

  • Provides the capability to measure reflection and transmission characteristics (including S-parameters) of two-port devices in either direction with a single connection.
  • Includes a programmable step attenuator
  • Frequency range 300 kHz to 3 GHz
  • Contains precision 7 mm connectors