Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

84125B Microwave EMI Measurement System, 1 to 26.5 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

To help electronic equipment manufacturers save time by eliminating the need to piece together and characterize components required for testing electromagnetic interference (EMI) at microwave frequencies, Keysight Technologies has produced the industry's first fully configured and characterized system for accurately measuring EMI in the 1 GHz to 26.5 GHz range from intentional and unintentional radiators. The Keysight 84125B is fully integrated and calibrated for testing products to rigorous U.S. Federal Communications Commission (FCC) regulationsand proposed European EMI standards above 1 GHz. Microwave EMI regulations affect a wide range of wireless networks products including cordless telephones, pagers, security monitors, spread spectrum transceivers, computers, and Fibre Channel LAN products.

Electronic device manufacturers, EMC test laboratories and regulatory authorities will find this system a valuable addition to existing EMI test capabilities.

 

  • Automatic filter tracking
  • Input overload protection
  • Low system noise
  • Interchangeable high-pass filters for 1.5 GHz, 3.5 GHz and 8.25 GHz cut-off frequencies
  • Actual field strength results directly displayed in dBµV/m
  • Test set is designed for tripod or antenna mast mounting, or it can be hand-held
  • Comes installed on a test cart for easy mobility