Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

83752B High Power Synthesized Sweeper, 0.01 - 20 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Fully phase locked analog sweep for accuracy and speed
  • Flat and accurate output power to characterize the linear response of the test device
  • Offset frequency sweep for mixer test
  • Keysight 8350 programming mode for backwards compatibility
     

Описание

The Keysight 83752B sweeper brings outstanding synthesized performance to the component-test marketplace. It delivers the best performance for the price in general purpose benchtop, swept test or scalar applications. This sweeper provides superior accuracy and stability while maintaining the speed of an analog source. Fully synthesized CW, stepped and ramp sweep modes are available in broadband and narrowband operation. The synthesis capability is particularly useful for the characterization of narrowband devices, in which the frequency instabilities of open-loop sources become most apparent.