Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

83650A Synthesized Sweeper, 10 MHz to 50 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Scan modulation to simulate antenna scan patterns
  • Accurate fixed and swept frequency offset for two-tone measurement
  • User flatness correction for leveling at remote points in the test system
  • General purpose source for use in component test, receiver test and for frequency conversion
  • Sweep Modes: Step, List, Ramp
  • Maximum Power: +10 dBm <26.5 GHz
  • Maximum Power: +5 dBm >26.5 GHz
  • Maximum Power: +2.5 dBm >40 GHz
  • Power Sweep Range: -20 dBm to maximum power
  • Phase Noise (50 GHz at 10 KHz): -68 dBc
  • Max FM Deviation (locked): +/- 8 MHz
     

Описание

The Keysight 83650A synthesized sweeper is the standard of excellence for applications requiring the high performance and accuracy of a synthesized source and the speed and versatility of a sweep oscillator. Synthesized broadband frequency coverage and precise 1 Hz frequency resolution (Opt 008) are generated by indirect synthesis, enabling the Keysight 83650A to achieve low single-sideband phase noise performance. It delivers excellent harmonic performance with harmonics at least 50 dB below the carrier from 2.0 to 26.5 GHz, and at least 40 dB below the carrier above 26.5 GHz.