Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

83623A Synthesized Sweeper, 10 MHz to 20 GHz, High Power

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Scan modulation to simulate antenna scan patterns
  • Accurate fixed and swept frequency offset for two-tone measurement
  • User flatness correction for leveling at remote points in the test system
  • General purpose source for use in component test, receiver test and for frequency conversion
  • Sweep Modes: Step, List, Ramp
  • Maximum Power: +17 dBm
  • Power Sweep Range: -20 dBm to maximum power
  • Phase Noise (20 GHz at 10 KHz): -76 dBc
  • Max FM Deviation (locked): +/- 8 MHz
     

Описание

The Keysight 83623A synthesized sweeper is the standard of excellence for applications requiring the high performance and accuracy of a synthesized source and the speed and versatility of a sweep oscillator. Synthesized broadband frequency coverage and precise 1 Hz frequency resolution (Opt 008) are generated by indirect synthesis, enabling the Keysight 83623A to achieve low single-sideband phase noise performance. It delivers harmonic performance of 25 dB below the carrier from 2.0 to 20 GHz.