Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

83620A Synthesized Sweeper, 10 MHz to 20 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Scan modulation to simulate antenna scan patterns
  • Accurate fixed and swept frequency offset for two-tone measurement
  • User flatness correction for leveling at remote points in the test system
  • General purpose source for use in component test, receiver test and for frequency conversion
  • Sweep modes: Step, List, Ramp
  • Maximum power (<20 GHz): +13 dBm
  • Power sweep range: -20 dBm to maximum power
  • Phase noise (20 GHz at 10 KHz): -70 dBc
  • Max FM deviation (locked): +/- 8 MHz
     

Описание

The Keysight 83620A synthesized sweeper is used for applications requiring the high performance and accuracy of a synthesized source and the speed and versatility of a sweep oscillator. Synthesized broadband frequency coverage and precise 1 Hz frequency resolution (Opt 008) are generated by indirect synthesis, enabling the Keysight 83620A to achieve low single-sideband phase noise performance. It also delivers excellent harmonic performance with harmonics at least 50 dB below the carrier from 2.0 to 20 GHz.