Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

83558A Millimeter-Wave Source Module, 75 GHz to 110 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • 75 to 110 GHz frequency range
  • High accuracy and resolution
  • Leveled high output power
  • Can be driven by many Keysight microwave sources
  • Low entry cost
     

Описание

The recommended replacement product is the OML Inc. model S10MS-AG millimeter-wave source module with an E8257D PSG analog signal generator.

The Keysight 83558A millimeter-wave source module, one of a series of Keysight millimeter-wave source modules, can be driven by a variety of Keysight microwave sources providing millimeter-wave test signals for waveguide bands from 75 to 110 GHz. In addition, the Keysight 83558A millimeter-wave source module offers leveled high output power, full waveguide band frequency coverage, and the high frequency accuracy and resolution of the driving microwave source. Leveled output power from the Keysight 83558A is rated at +0 dBm and can permit the source module to serve as a mixer LO in some applications and also expands the available dynamic range in frequency response measurements.