Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Описание

The Keysight 8350 Sweep Oscillator is a powerful general-purpose source for swept microwave measurements, CW signal generations and automatic testing and provides a frequency range of 10 MHz to 40 GHz. Combine the Keysight 8350B mainframe with any of the 11 versatile Keysight 83500 Series RF plug-ins to configure a source that meets your frequency and power requirements. The Keysight 8350 mainframe includes many productivity features, such as five independent, continuously variable markers, a marker sweep function, and save/recall registers that provide quick access to nine complete front panel settings.

 

  • Broadband frequency coverage
  • High output power
  • Low harmonics
  • Five frequency markers
  • Keysight-IB control of all Keysight 8350B mainframe functions, and all Keysight 83500 series plug-in functions