Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

8349B Microwave Amplifier, 2 to 20 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

The 8349B amplifier will only be available until July 31, 2003. July 31 will be last day to place an order for a lifetime buy for these products. Keysight will continue to support these products for the five years following their July 31, 2003 discontinuance date. While there is no direct replacement for these products, Keysight offers several other amplifiers that may meet your needs. Please visit our web-based catalog and browse the amplifier category. For more: https://www.keysight.com/find/accessories

The Keysight 8349B microwave amplifier is capable of providing gain and power to overcome systematic RF losses, drive high-power devices, improve measurement system performance, and drive millimeter-wave source modules. The Keysight 8349B can be used to increase low-level sweep speed in increased dynamic range measurements using a network analyzer.

  • Reduced systematic power losses for increased dynamic range
  • High power drive signals for increased dynamic range
  • Increased low-level sweep speed and increased dynamic range measurements in network analyzers
  • Minimum Output Power: (at +5 dBm input)
  • Frequency Range Output, Leveled / Unleveled: 2.0 to 18.6 GHz: 19 dBm (80 mW) / 20 dBm (100 mW)
  • Frequency Range Output, Leveled / Unleveled: 18.6 to 20.0 GHz: 17 dBm (50 mW) / 18 dBm (63 mW)