Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

82341C ISA High-Performance GPIB Interface Card for Windows 95/98/NT/2000

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

The Keysight 82341C is a low-cost, high-performance IEEE-488 interface and software for ISA-based PCs. With the 82341C it is easy to access and control instruments and exchange data. This is a high-speed, 16-bit card with built-in buffering, which de-couples GPIB transfers from ISA bus transfers. Buffering provides I/O and system performance that is superior to direct memory access (DMA)-up to 750 KB/s.

The 82341C includes SICL and VISA I/O software for Windows 95/98/NT/2000. This software is compatible with previous versions of SICL/VISA.

The GPIB interface card plugs into an ISA slot in the backplane of your PC. Via a GPIB cable, this card connects to GPIB instruments. For VXI applications a GPIB cable connects the card to the command module in Slot 0 of the VXI mainframe.

  • Built-in buffering for speed
  • Keysight VEE compatibility
  • Keysight BASIC for Windows compatibility
  • Microsoft® Languages compatibility
  • SICL/VISA support I/O Libraries support
  • Microsoft, Windows, and Windows NT are U.S. registered trademarks of Microsoft Corporation.