Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • High-performance automated spectrum analyzers
  • Wide frequency coverage 100 Hz to 22 GHz
  • All MMS measurements personality available on 3.5-inch discs
  • Friendly user interface
  • Multitasking for data analysis, report generation, and automatic measurement
  • Output to any Windows® supported peripheral

Описание

The 71210P Spectrum Analyzer adds the flexibility and convenience of a PC interface to Keysight's modular measurement system (MMS) spectrum analyzer family. This factory-configured spectrum analyzer system combines superb RF and microwave performance, a Pentium® -powered PC display, and the benefits of modularity for today's ATE system applications.

Pentium is a U.S. registered trademark of Intel Corporation. Windows is a U.S. registered trademark of Microsoft Corporation.