Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

70905B RF Section, 50 kHz to 22 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • 50 kHz to 22 GHz RF section which provides broadband inputs for spectrum analyzers
  • Makes high dynamic range measurements
  • Automatic signal identification routine
     

Описание

The 70905B RF section provides the broadband inputs for the spectrum analyzers. The RF section converts the input signals to an intermediate frequency for further processing. This broadband, low noise mixer offers the performance needed to make high dynamic range measurements. The 70905B operates to 22 GHz and is used with the Keysight 70600A preselector module. In manufacturing environments where signals are known, you can bypass the preselector for better sensitivity and amplitude flatness. When unpreselected, an automatic signal identification routine returns the frequency of an unknown signal. Simply place a marker on a signal response. The 321.4 MHz output and input are available when the module is tuned above 2.7 GHz. This provides an unpreselected signal which can be demodulated or detected. The first LO auxiliary output allows operation with tracking generators and external mixer interface modules.