Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

70820A Microwave Transition Analyzer, dc to 40 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • DC to 40 GHz with two channels
  • Time domain measurements with FFTs
  • Up to 1 ps delta time accuracy
  • Magnitude and phase measurements on pulsed-RF signals to 100 ps pulse widths and 25 ps edges
  • Analysis of AM, FM, and PM on RF carriers
  • Stepped frequency and power sweeps, magnitude and phase
  • IBASIC for measurement programs
  • 4-slot MMS module

Описание

The 70820A microwave transition analyzer module is a two-channel sampler-based time-domain instrument for making stimulus-response measurements from dc to 40 GHz. It makes CW and pulse-RF measurements, specializing in measuring fast magnitude and phase transitions. It is ideal for characterizing components and systems in a benchtop environment. You can measure magnitude and phase settling times, rise and fall times, time delay, peak and average power, group delay, AM to PM conversion, analysis of AM, FM, and PM on RF carriers and much, much more. All functions of the 70820A are programmable. In addition, custom application-specific interfaces can be developed for Keysight Instrument BASIC and run internally. This use of IBASIC eliminates the need for an external controller in many applications.