Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

70340A Microwave Synthesizer, 1 GHz to 20 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • 4-slot MMS module
  • 1-20 GHz frequency range, extends to 10 MHz with the 70341A
  • +13 dBm power out
  • Optional step attenuator
  • <-55 dBc harmonics, <-60 dBc spurious
  • User level correction at remote test ports
  • Pulse, FM, log AM modulation, and optional pulse generator

Описание

The 70340A is a 1 to 20 GHz synthesizer in a 4-slot MMS module. With <-55 dBc harmonics and <-60 dBc spurious, and optional 1 Hz frequency resolution, the 70340A is a smart choice for ATE systems. Because fundamental oscillators are used, no subharmonics are generated. Accurate internal leveling provides ±0.5dB flatness at the RF output. Accurate leveled power can also be extended to distant test ports using a power meter and the built-in level correction. Modulation includes pulse, FM, and log AM. High fidelity pulses are created with <10 ns rise and fall time. An optional built-in pulse generator can be used with variable pulse rates, widths, and delays. Combining pulse modulation with log AM allows realistic simulation of antenna scanning patterns. For frequency coverage from 10 MHz to 20 GHz, the 70340A can be combined with the 70341A frequency extension module.