Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

66111A Fast Transient dc Source, 15V, 3A

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

The Keysight 66111A fast transient dc source is a low cost solution that delivers high throughput and exceptional sourcing capabilities. The 66111A is ideal for applications that do not require the dynamic and microamp measurement capabilities of a 66311B power supply. The 66111A also has a Keysight proprietary feature that helps test engineers avoid improper remote voltage settings and guarantees correct calibration of charger circuitry of the device under test.

  • 5 A peak current sourcing for next generation data transmission formats
  • Excellent transient voltage response characteristics prevents test interruptions due to triggering low voltage phone shutdown
  • Up to 2.8 A current sinking to test built-in battery chargers
  • Fast transient response, rapid command processing, and high speed output programming time maximize manufacturing test throughput
  • Low power supply output noise assures less interference with phone operations
  • Automatically detects open sense wire connections
  • Ensures correct calibration of charger circuitry
  • Avoids low voltage shutdown