Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

64798F Emulator for the Motorola 68LC302 Microprocessor

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • Display, modification, and high-level interpeted displays of on-chip peripheral registers
  • Symbols available over entire address range when upper address lines are not available at processor pins
  • Real-time, zero wait state operation at 25MHz
  • Refer to the data sheet for more information

Описание

Keysight has the microprocessor development solutions that you need to meet time-to-market and quality goals for Motorola 68LC302 microprocessor-based designs. A full range of development tools are available from Keysight and leading third-party vendors.

These tools combine to ensure your design has support throughout the development life cycle. Compilers, assembler/linkers, debuggers, emulators and analyzers combine to solve the tough problems of efficient code generation, software debug, and software/hardware integration.

The Keysight 64798F emulator comes with 56 Kbytes to 8 Mbytes of emulation memory and a 25MHz-68LC302 processor in the emulation pod. It supports all of the standard emulation features, such as real-time trace and symbolic debug.