Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

64782B Emulator for Motorola 68331 Microcontroller

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Features

  • 20 MHz, zero-wait-state, and fast termination cycle operation in target memory
  • Fast termination cycle to 10 MHz in emulation memory
  • Supports 3.3 V and 5 V processor versions
  • Refer to the data sheet for more information

Описание

The Keysight 64782B Emulator has the microprocessor development solutions that you need to meet time-to-market and quality goals for Motorola 68331 microprocessor-based designs.

Keysight 64782B emulator comes with zero to 8 Mbytes of emulation memory and a 68331 processor in the emulation pod. It supports all of the standard emulation features, such as real-time trace and symbolic debug.

The emulator cards plug into a modular card cage, which connects to your host via RS-232, RS-422, or LAN. Easy-to-use interfaces are offered on IBM-compatible PCs, Sun SPARCstations, and Keysight 9000 Series 300/400/700 workstations. Additionally, the card cage's firmware- resident interface can talk to any ASCII terminal.