Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Описание

NOTE: This product is discontinued and there is no recommended replacement.

The Keysight 59511A is a remote-controlled relay device. It can be configured to switch dc power in multiple test fixtures or provide extra protection when a fault condition requires an emergency shutdown.

  • Relay accessories to isolate load from dc output
  • Switch and sequence power and sense leads
  • dc output polarity reversal
  • For complete details, click on the Data sheet link