Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

54540C 4 Channel 500 MSa Color Digitizing Oscilloscope

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • 500-MHz Bandwidth Oscilloscope
  • 4 channels

Описание

The Keysight 54540C 500 MHz realtime oscilloscopes have the extra performance and features that you need to get an accurate view of the high frequency signals you encounter, whether you do analog or digital design, R&D or manufacturing test. With 32 K memory per channel, 4 channels, sample rate up to 2 GSa/s, 1 ns peak detect, and sophisticated triggering, you can be confident that you won't miss critical signal activity. These feature rich digitizing scopes also include standard FFT, floppy disk drive, and sequential single shot acquisition for better analysis and characterization of your signals. Choose between a color flat-panel display (54540C) or monochrome display (54540A).

 

  • 500 MHz Analog Bandwidth on 4 channels
  • Up to 2 GSa/s Sample Rate
  • 1 ns Peak Detect
  • Color display
  • 32 K of acquisition memory per channel
  • Sequential single shot acquisition for capturing successive events
  • Built-in, multi-format 3.5" disk drive