Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

5351B 26.5 GHz CW Microwave Counter

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

NOTE: suggested replacement is 53151A and this product can be found by selecting the Related Products link.

The Keysight 5351B provides fast and precise measurements from 10 Hz to 26.5 GHz and features microwave components that are integrated on a single hybrid gallium arsenide (GaAs) circuit for added speed and reliability. The 5351B distinguished by wide frequency coverage, exceptional sensitivity, fast tracking, high measurement throughput, and wide FM tolerance.

Built-in microprocessors provide math functions, including measurement scaling and offset. Automatic amplitude discrimination measures the frequency of the highest-amplitude signal in a multi-signal environment. A full set of diagnostic routines provides general information and troubleshooting.

The 5351B integrates easily into test systems. English-like commands simplify integration with other components, and the easy-to-read liquid crystal displays can serve as message centers for the system.

  • Frequency range from 10 Hz to 26.5 GHz; directly measures without expensive mixers.
  • Sensitivity to -40 dBm ensures accurate measurement of low-energy signals.
  • Low kickback noise for sensitive environments; sleep mode reduces noise to -70 dBm.
  • Fast acquisition time (60 ms in automatic, fast acquisition tracking mode; 20 ms in manual mode) for improved throughput.
  • Up to 120 measurements per second (100 in automatic mode) over HP-IB (fully programmable).
  • Fast tracking speed allows effortless tracking of source drift to 1 GHz per second; ideal for measuring the response of voltage-controlled oscillator to voltage-source tuning.