Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Описание

NOTE: suggested replacement is the Keysight 53230A and this product may be found by selecting the Related Products link.

Imagine Your Counter Doing MORE…
“I never expected a frequency counter to do so much so fast!”
53200 Family of RF and Universal Frequency Counter/Timers

The Keysight 5345A universal counter is a high-performance microwave and millimeter-wave pulse frequency counter. Operating from dc to 500 MHz, the counter also makes sub-microwave measurements including frequency, period, totalization, ratio, and time interval. As a full universal counter, the 5345A features 2 ns single-shot timing resolution, improving to 2 ps with averaging.

The 5345A mainframe accommodates additional microwave products, including the 5355A Automatic Frequency Converter that extends operation to 1.5 GHz, and the 5356C Converter Head for measurements to 40 GHz. Together, the instruments provide an expandable range of capabilities for characterizing complex radar systems and components. 

  • Output of more than 9000 measurements per second reduces test time
  • Flexible external gating extends application
  • Automatic averaging improves accuracy
  • Standard high-stability timebase lowers cost of ownership
  • 25 mV sensitivity
  • Frequency with resolution of 9 digits per second
  • For complete details, click on the Data Sheet link