Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

5334B 100 MHz Universal Counter

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

NOTE: suggested replacement is the Keysight 53220A and this product may be found by selecting the Related Products link.

Imagine Your Counter Doing MORE…
“I never expected a frequency counter to do so much so fast!”
53200 Family of RF and Universal Frequency Counter/Timers

The Keysight 5334B counter offers high-resolution measurement power with versatile signal conditioning, triggering, and external arming features to handle a range of demanding measurement applications. Rise and fall time, pulse width, and AC/DC voltage can be measured at the push of a button or with a single HP-IB command. Automatic trigger level and attenuator settings provide adjustment-free measurements that are displayed in units of your choice. 

  • 200 ps time interval average resolution, 2 ns single-shot resolution
  • Selectable resolution and measurement time
  • Full complement of measurements
  • External arming increases measurement capability
  • Two matched 100 MHz A and B input channels (optional 1.3 GHz C channel)
  • Independent selection of signal conditioning for both A and B channels
  • Proven reliability and excellent RFI protection