Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

5314A Basic Universal Counter

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

NOTE: suggested replacement is the Keysight 53220A and this product may be found by selecting the Related Products link.

Imagine Your Counter Doing MORE...
"I never expected a frequency counter to do so much so fast!"
53200 Family of RF and Universal Frequency Counter/Timers

The Keysight 5314A universal counter combines excellent performance and traditional quality with an attractive price. The general-purpose counter delivers high-quality measurements for applications in production test, frequency monitoring, telecommunications maintenance, education, training, and service.

Functionality includes frequency, period, time interval, ratio, and totalize measurements. A battery option makes the 5314A especially suited to field and portable applications. 

  • 100 MHz frequency range
  • 100 ns time interval resolution
  • Reliable measurement of a variety of signals
  • Easy-to-use front panel display, control buttons, and functions
  • Optional high-performance time base and internal battery