Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

436A Power Meter

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Display readings in Watts, dBm or dB relative eliminating measurement conversion
  • Peaking meter for analog adjustments
  • Cal factor to compensate each sensor for improved accuracy
  • Frequency Range: 100 kHz to 110 GHz
  • Power Range: -70 to +44 dBm
  • Power Accuracy: ±0.5%
  • Power Reference: Internal 50 MHz oscillator/Type-N output

Описание

The Keysight 436A power meter is a general-purpose digital power meter intended for manual and automatic radio-frequency (RF) and microwave-power measurements. It is compatible with the entire series of 8480 power sensors. The 436A measures either absolute or relative power. It displays absolute power in either watts or dBm, and relative power in dB. The 436A offers intuitive and straightforward manual operation as well as optional GPIB programmability (Option 022).

  • Display readings in Watts, dBm or dB relative eliminating measurement conversion
  • Peaking meter for analog adjustments
  • Cal factor to compensate each sensor for improved accuracy
  • Frequency Range: 100 kHz to 110 GHz
  • Power Range: -70 to +44 dBm
  • Power Accuracy: ±0.5%
  • Power Reference: Internal 50 MHz oscillator/Type-N output