Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

35670A Signal Analyzer, 2 or 4 Channel Dyn.

  • 35670A-AY2 Two Input Channel Configuration
  • 35670A-0BX Included English Printed Manual Set
  • 35670A-1G0 DataLink GPIB to USB data transfer solution
  • R-51B-001-C Return to Keysight Warranty - 1 year

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Ключевые возможности и технические характеристики

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

  • 102.4 kHz at 1 channel, 51.2 kHz at 2 channel, 25.6 kHz at 4 channel
  • 100, 200, 400, 800 and 1600 lines of resolution
  • 90 dB dynamic range, 130 dB in swept-sine mode
  • 15 Measurements and 7 different source signals

Описание

The 35670A Dynamic Signal Analyzer will be discontinued on December 1, 2018. The last day to place an order for this product is November 30, 2018. Keysight will continue to provide world-class support for this product for the standard period of 5 years.

The Keysight 35670A is a versatile FFT analyzer with built in source for general spectrum and network analysis, and for octave, order, and correlation analysis.

The built in source with optional analysis features optimize the instrument for analyzing and troubleshooting noise, vibration and acoustic problems, evaluating and solving rotating machinery problems, and characterizing control systems parameters.