Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

355E Programmable Step Attenuator, DC to 1 GHz, 0 to 12 dB, 1 dB steps

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • Frequency range: dc to 1 GHz
  • Attenuation range: 0 to 12 dB, 1 dB steps
  • Insertion loss at 0 dB: 0.2 dB + 2.3 dB/GHz
  • Maximum SWR: 1.2 to 250 MHz, 1.3 to 500 MHz, 1.5 to 1 GHz
  • Repeatability life: 0.03 dB maximum, 0.5 million cycles per section
  • Maximum RF input power: 0.5 W (average), 350 W (peak)
  • Connector type: BNC female
  • Programming connector: 7-pin

Описание

The Keysight 355E programmable step attenuator provides precision step attenuation in 1 dB steps from 0 to 12 dB. Attenuator sections are inserted and removed by cam-actuated microswitches which keep lead lengths short. This design minimizes stray capacitances and inductances, and keeps phase shift to a minimum. The Keysight 355E is a compact and rugged unit in which the component parts are rigidly positioned and well-shielded so that neither stray pickup nor signal leakage is a problem. It may be connected with the 355F in series to provide precision attenuation in 1 dB steps from 0 to 132 dB. Either terminal may be connected as input or output. Remote programming with rapid switching is simple via a 7-pin connector .

  • Frequency range: dc to 1 GHz
  • Attenuation range: 0 to 12 dB, 1 dB steps
  • Insertion loss at 0 dB: 0.2 dB + 2.3 dB/GHz
  • Maximum SWR: 1.2 to 250 MHz, 1.3 to 500 MHz, 1.5 to 1 GHz
  • Repeatability life: 0.03 dB maximum, 0.5 million cycles per section
  • Maximum RF input power: 0.5 W (average), 350 W (peak)
  • Connector type: BNC female
  • Programming connector: 7-pin