Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

3324A Synthesized Function/Sweep Generator (Discontinued--Support Information Only)

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Ключевые возможности и технические характеристики

  • 1 mHz to 11 kHz (triangle, ramps), 11 MHz (square), 21 MHz (sine)
  • Multi-interval sweep
  • Master/slave capability
  • ±719.9° variable phase
  • Additional 60 MHz (auxiliary 0 dBm) output
  • Amplitude: 1 mV to 10 V in eight 1-3-10 sequence ranges (50 Ohm into 50 Ohm)
  • Outputs and GPIB float up to 40 V

Описание

The Keysight 3324A synthesized function/sweep generator provides synthesizer performance and multi-segment sweep at a moderate price, for applications such as speed sensors. Additionally, multi-phase signals can be set up, as variable-phase and master/slave capabilities can be used together.

For complete details, click on the Technical Datasheet.

  • 1 mHz to 11 kHz (triangle, ramps), 11 MHz (square), 21 MHz (sine)
  • Multi-interval sweep
  • Master/slave capability
  • ±719.9° variable phase
  • Additional 60 MHz (auxiliary 0 dBm) output
  • Amplitude: 1 mV to 10 V in eight 1-3-10 sequence ranges (50 Ohm into 50 Ohm)
  • Outputs and GPIB float up to 40 V
  • Optional
  • Option 001: High-Stability Frequency Reference, 0.1 ppm
  • Option 002: High Voltage Output (Amplitude: 4 mV p-p to 40 V p-p into 500 Ohm; Frequency: 1 mHz to 1 MHz)
  • Options 003 and 004: Automatic Phase Calibration (Calibration: Refers slave phase to master. Interconnect cables are supplied.)