Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Описание

Discontinuance: For most applications, the 33220A Function Generator provides excellent compatibility. A 33220A and 33120A programming comparison guide is available to help understand how an existing 33120A program can be modified for the 33220A. Get complete details for the 33220A.

The 33120A function generator has a proven legacy, 15 MHz bandwidth, arbitrary waveforms & modulation capability. DDS technology provides precise adjustment and frequency stability.

  • 15 MHz sine & square waveforms
  • Ramp, triangle, noise & DC waveforms
  • 12-bit, 40 MSa/s, 16,000 points arbitrary waveforms
  • AM (int/ext), FM (int), FSK (internal/external), burst (int/extl)
  • Linear & logarithmic sweeps and burst operation
  • IntuiLink software plus GPIB & RS-232 interfaces included
  • Option 001 provides improved stability & a multiple-unit link