Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • State and timing analysis through the same probe
  • Capture up to 204, 32K deep channels simultaneously
  • Refer to data sheet for more information

Описание

The Keysight 16711A, 100 MHz state and 500 MHz timing analysis module, offers industry standard state and timing analysis features at an affordable price. With this module, there is no need to connect special probes to view timing activity. All channels perform either state or timing functions. Set up your analyzer to perform simultaneous, fully time-correlated state analysis on some channels and timing analysis on the rest.