Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

1670A 136-Channel 70 MHz State/250 MHz Timing Benchtop Deep Memory Logic Analyzer

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Ключевые возможности и технические характеристики

  • Mass storage is provided by internal hard drive
  • 3.5-inch high-density flexible disk drive supports both DOS and LIF formats
  • LAN interface includes both 10Base-T and 10Base-2 connectors
  • Please refer to the data sheet for more information

Описание

Identifying the cause of problems in embedded microprocessor system designs can be difficult. This benchtop logic analyzer has 136 channels to help the embedded system design team find hardware and software defects quickly.

With 64K of acquisition memory (500K optional) this logic analyzer is the first benchtop logic analyzer which lets you view processor mnemonics and verify critical hardware timing relationships over a long period of time.