Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

1661C 102-Channel 100 MHz State/500 MHz Timing Benchtop Logic Analyzer

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Ключевые возможности и технические характеристики

  • 102 state and timing channels
  • 100 MHz state analysis with 6 state clocks/qualifiers
  • Conventional timing offers resolution down to 2 ns
  • Please refer to the data sheet for more information

Описание

The HP 1661C 102-channel logic analyzer help you get to the root cause of problems quickly, and now at a new lower price. The ability to connect to an Ethernet LAN provides an easy method of sharing data within the design team and provides remote access to the logic analyzer from a PC or workstation. A built-in 540 megabyte hard disk drive combined with the LAN connectivity now makes it possible to use the HP B3740A software analyzer for source line referencing; this is the ability to see correlated high-level C++ source code with the inverse assembled state listing.