Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

1661CS 102-Channel 100MHz State/500MHz Timing Benchtop LA w/ 2-Channel Oscilloscope

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Описание

The portable HP 1661CS 102-channel logic analyzer with oscilloscope helps you get to the root cause of problems quickly, and now at a new lower price. The ability to connect to an Ethernet LAN provides an easy method of sharing data within the design team and provides remote access to the logic analyzer from a PC or workstation. A built-in 540 megabyte hard disk drive combined with the LAN connectivity now makes it possible to use the HP B3740A software analyzer for source line referencing; this is the ability to see correlated high-level C++ source code with the inverse assembled state listing.