Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

1660EP 136-Channel 100 MHz State, 500 MHz Timing Benchtop Logic Analyzer w/Pattern Generator

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Ключевые возможности и технические характеристики

Features

  • 100 MHz state speed, 500 MHz timing speed, 4 K deep memory
  • Pattern generator: 32 channel, 100 M vector/sec, 256 K vector deep
  • 2 GB hard drive and 1.44 MB DOS floppy drive
  • Please refer to the data sheet for more information

Описание

Currently available products with similar or more advanced capabilities can be found at: Logic Analyzer Standalone Series

The Keysight 1660EP adds an integrated pattern generator to the Keysight 1660E product. The pattern generator capability in the EP models allows designers to functionally test their digital design with a 32 channel, 100 M vector/sec, 256 K vector deep stimulus program. You can stimulate the device under test and see how it responds to specific signals or clock speeds. You can also use the pattern generator to substitute for missing sub-systems. Stimulus speeds of 200 M vectors/sec are possible on up to 16 channels. Program macros, repeat loops, initialization sequences and wait commands allow complex stimulus programs to be generated. The compact, all-in-one design saves space on a crowded lab bench.