Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

11975A Amplifier, 2 GHz to 8 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

This product is discontinued. Depending on the application, an alternative product to consider is the 87415A.

The Keysight 11975 general purpose, leveled microwave amplifier has a frequency range of 2 to 8 GHz and adjustable output of +6 to +16 dBm. In addition, the amplifier has an adjustable bias current output port that supplies a maximum of ± 11 mA at +3 volts. This bias current is needed by some external harmonic mixers. The amplifier has automatic level control (ALC) that can be switched on and off. An "unleveled" light indicates that ALC is off.

Use the 11975A as a LO driver for the Keysight 11970/74 series harmonic mixers to achieve maximum performance.

Signal gain varies between 9 and 15 dB depending on frequency.