Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

11970A 26-40 GHz waveguide harmonic mixer

  • 11970A-UK6 Commercial calibration certificate with test data
  • R-51B-001-C Return to Keysight Warranty - 1 year

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Ключевые возможности и технические характеристики

  • Flat frequency response
  • Low conversion loss
  • No bias or tuning adjustments
  • 100 mW safe input level

Описание

The Keysight 11970A waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.

The 11970A extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the A-Band (26.5 to 40 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).

An external diplexer is required to connect the 11970A with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029AE13 or from OML, Inc as model number DLP.313B.

Contact your Keysight sales representative for ordering the N9029AE13.