Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

11940A Close Field Probe, 30 MHz to 1 GHz

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

  • High level of electric field rejection
  • Allows calibrated and repeatable measurements
  • Maximum Input Power: 0.5 watts
  • Temperature Range: Variation over 0° C to +40° C
  • Dielectric Breakdown: ±1 kV, typical
  • Connector Type: SMA, replaceable barrel
  • VSWR:< 3:1, typical
  • Antenna Factor Accuracy: Individually calibrated to within ±2 dB in a 377 ohm field impedance

Описание

Replacement product: 11940C Close Field Probe  available from Cokeva

The Keysight 11940A is a hand-held probe specially designed to measure magnetic field radiation from surface currents, slots, cable, and ICs for EMC diagnostic and troubleshooting measurements. Its unique design results in a high level of electric field rejection. This significantly reduces errors allowing calibrated and repeatable measurements. Each probe is calibrated and comes with a two-meter, RG-223 coaxial cable, an SMA (f) to Type-N (m) adapter, and an SMA (f) to BNC (m) adapter.